JAJSRS4C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
A single bank of nonvolatile flash memory is provided for storing executable program code and application data.
Key features of the flash include:
For a complete description of the flash memory, see the NVM chapter of the MSPM0 C-Series 24MHz Microcontrollers Technical Reference Manual.