JAJSRS4C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
The 12-bit analog-to-digital converter (ADC) module in these devices support fast 12-bit conversions with single-ended inputs.
ADC features include:
| CHANNEL[0:7] | SIGNAL NAME | CHANNEL[8:15] | SIGNAL NAME |
|---|---|---|---|
| 0 | A0 | 8 | A8 |
| 1 | A1 | 9 | A9 |
| 2 | A2 | 10 | - |
| 3 | A3 | 11 | Temperature Sensor |
| 4 | A4 | 12 | - |
| 5 | A5 | 13 | - |
| 6 | A6 | 14 | - |
| 7 | A7 | 15 | Supply/Battery Monitor |
For more details, see the ADC chapter of the MSPM0 C-Series 24MHz Microcontrollers Technical Reference Manual.