JAJSSX2 February 2025 LMG3650R025
ADVANCE INFORMATION
This design example is for a hard-switched boost converter which is representative of PFC applications. Design Parameters shows the system parameters for this design.
| PARAMETER | VALUE |
|---|---|
| Input voltage | 200VDC |
| Output voltage | 400VDC |
| Input (inductor) current | 20A |
| Switching frequency | 100kHz |