JAJSSX2 February   2025 LMG3650R025

ADVANCE INFORMATION  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
  8. Parameter Measurement Information
    1. 7.1 Switching Parameters
      1. 7.1.1 Turn-On Times
      2. 7.1.2 Turn-Off Times
      3. 7.1.3 Drain-Source Turn-On and Turn-off Slew Rate
      4. 7.1.4 Zero-Voltage Detection Times (LMG3656R025 only)
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
      1. 8.2.1 LMG3650R025 Functional Block Diagram
      2. 8.2.2 LMG3651R025 Functional Block Diagram
      3. 8.2.3 LMG3656R025 Functional Block Diagram
      4. 8.2.4 LMG3657R025 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Drive Strength Adjustment
      2. 8.3.2 VDD Supply
      3. 8.3.3 Overcurrent and Short-Circuit Protection
      4. 8.3.4 Overtemperature Protection
      5. 8.3.5 UVLO Protection
      6. 8.3.6 Fault Reporting
      7. 8.3.7 Auxiliary LDO (LMG3651R025 Only)
      8. 8.3.8 Zero-Voltage Detection (ZVD) (LMG3656R025 Only)
      9. 8.3.9 Zero-Current Detection (ZCD) (LMG3657R025 Only)
    4. 8.4 Device Functional Modes
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Slew Rate Selection
        2. 9.2.2.2 Signal Level-Shifting
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 Using an Isolated Power Supply
      2. 9.3.2 Using a Bootstrap Diode
        1. 9.3.2.1 Diode Selection
        2. 9.3.2.2 Managing the Bootstrap Voltage
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
  11. 10Device and Documentation Support
    1. 10.1 ドキュメントの更新通知を受け取る方法
    2. 10.2 サポート・リソース
    3. 10.3 Trademarks
    4. 10.4 静電気放電に関する注意事項
    5. 10.5 用語集
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Tape and Reel Information

Fault Reporting

All faults are reported on the FLT/RDRV pin, which serves as both an input and output pin.

The FLT/RDRV is configured as an input only at the time of powerup to adjust the drive-strength, as described in Drive Strength Adjustment.

The FLT/RDRV then used as an active low digital output, indicating the fault status thereafter. The pin is a push-pull 5V digital output which goes high when all faults have cleared, which means that there is additional quiescent current through R1 when the pin is forced high.

Depending on the input threshold levels for the external digital receiver connected to the fault pin, the 1.2V which is forced on this pin at power-up could be interpolated as either high or low. For this reason, it is recommended that the receiver has higher thresholds such as those common for CMOS-compatible inputs and not use TTL compatible inputs. If the input thresholds are lower, the 1.2V at power-up can be interpreted as a "high" and therefore showing that the device is not faulted when still powering up.