JAJSVB9B September 2024 – February 2025 ISO6163
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | Channels A, B, E, and F. See Figure 6-1 | 9.6 | 13.75 | ns | ||
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 1 | ns | ||||
| tPLH, tPHL | Propagation delay time | Channels C and D. See Figure 6-1 | 9.6 | 13.75 | ns | ||
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 1 | ns | ||||
| tsk(o) | Channel-to-channel output skew time(2) | Channels A and B or E and F (consecutive channels in active mode) | 1 | ns | |||
| tsk(pp) | Part-to-part skew time(3) | 5 | ns | ||||
| tr | Output signal rise time | See Figure 6-1 | 2.1 | 3.5 | ns | ||
| tf | Output signal fall time | 2.1 | 3.5 | ns | |||
| tLP_EN | STANDBY State (low power) enable delay time | Time required transition to STANDBY state once channels C and D are in the inactive and HIGH states. See Figure 6-2 | 700 | 1000 | 1400 | ms | |
| tAMS | ACTIVE sample time (portion of tLP_EN), either C or D going LOW | ACTIVE sample deglitch time for STANDBY state enable delay time. See Figure 6-2 | 10 | 28 | µs | ||
| tLPN | STANDBY to ACTIVE (Low power to normal) transition time | 20 | 52 | µs | |||
| tPU_HS_CH | Time from UVLO to valid output data on channels A, B, E, and F | 120 | µs | ||||
| tPU_LS_CH | Time from UVLO to valid output data on channels C and D | 100 | µs | ||||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below 2.2V if the remaining device signals require normal mode operation. See Figure 6-3 | 13.5 | µs | |||
| TIE | Time Interval Error | Channels A, B, E, and F. 216 – 1 PRBS data at 50Mbps | 0.06 | 2 | ns | ||
| Channels C and D. 216 – 1 PRBS data at 4Mbps | 0.12 | 2 | ns | ||||
| tJIT(RJ) | Random jitter | 1 | ns | ||||