JAJSVB9B September 2024 – February 2025 ISO6163
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Supply current - STANDBY (Low Power) (1) | Device in STANDBY state. VI = VCCI on channels C and D (default level). VI = VCCI on channels A, B, E, F (default level). | –40°C to 125°C | ICC1 | 0.36 | 0.458 | mA | |
| –40°C to 85°C | 0.36 | 0.442 | |||||
| Device in STANDBY state. VI = VCCI on channels C and D (default level). VI = 0V on channels A, B, E, F. | –40°C to 125°C | 0.366 | 0.465 | ||||
| –40°C to 85°C | 0.366 | 0.448 | |||||
| Device in STANDBY state. VI = VCCI on channels C and D (default level). VI = VCCI on channels A, B, E, F (default level). | –40°C to 125°C | ICC2 | 0.36 | 0.458 | |||
| –40°C to 85°C | 0.36 | 0.442 | |||||
| Device in STANDBY state. VI = VCCI on channels C and D (default level). VI = 0V on channels A, B, E, F. | –40°C to 125°C | 0.366 | 0.465 | ||||
| –40°C to 85°C | 0.366 | 0.448 | |||||
| Supply current - ACTIVE - DC signal (2) | VI = VCC1 or VI = 0V | ICC1 | 1.24 | 1.67 | |||
| ICC2 | 1.24 | 1.67 | |||||
| Supply current - ACTIVE - AC signal (2) | All channels switching with square wave clock inputs; CL = 0pF | 1Mbps | ICC1 | 1.31 | 1.77 | ||
| ICC2 | 1.31 | 1.77 | |||||
| A, B, E, and F channels switching with square wave clock input; C and D channels switching at 4Mbps; CL = 0pF | 10Mbps | ICC1 | 2.03 | 2.7 | |||
| ICC2 | 2.03 | 2.7 | |||||
| 20Mbps | ICC1 | 2.75 | 3.64 | ||||
| ICC2 | 2.75 | 3.64 | |||||
| 25Mbps | ICC1 | 3.06 | 4.06 | ||||
| ICC2 | 3.06 | 4.06 | |||||
| 50Mbps | ICC1 | 4.73 | 6.3 | ||||
| ICC2 | 4.73 | 6.3 | |||||