JAJSVG8A October 2024 – February 2025 LM251772
PRODUCTION DATA
In buck mode, the input capacitor supplies high ripple current. The RMS current in the input capacitor is given by:
The maximum RMS current occurs at D = 0.5, which gives ICIN(RMS) = IOUT / 2 = 2.5A. A combination of ceramic and bulk capacitors must be used to provide a short path for high di/dt current and to reduce the output voltage ripple. Figure 10-1 is a good starting point for CIN for typical applications.