JAJSVG8A October 2024 – February 2025 LM251772
PRODUCTION DATA
The LM251772 features a internal output discharge circuit.
The discharge strength can be configured with the register DISCHARGE_STREGTH (see Table 9-12) to achieve different slew rates of the output voltage while discharging. The sequence can be configured with the registers DISCHARGE_CONFIG0 and DISCHARGE_CONFIG1 in Table 9-12.
The register FORCE_DISCH in Table 9-7 forces the discharge circuit to be enabled or disabled and overwrites the sequence settings.