JAJSVG8A October 2024 – February 2025 LM251772
PRODUCTION DATA
To protect the ext. FET gate and the internal gate drive circuit the gate driver features an over voltage clamp. If the voltage goes above VTH(BST_OV) the over-voltage clamp circuit sinks a current from HBx to SWx as long as the voltage is above the threshold.