JAJSVG8A October 2024 – February 2025 LM251772
PRODUCTION DATA
The provides slope compensation for stable operation and the best transient performance over a wide operating range.
First a correction factor needs to be calculated from Equation 23
If the used inductor has no inductance de-rating the inductor de-rating can be disabled with the SEL_INDUC_DERATE Table 9-15.
Based on the calculated correction factor the slope compensation can be programmed through I2C.