JAJSVH5N December 2003 – February 2025 SN74AVC2T45
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2V | VCCB =
1.5V ± 0.1V | VCCB =
1.8V ± 0.15V | VCCB
= 2.5V ± 0.2V | VCCB
= 3.3V ± 0.3V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tPLH (2) | A | B | 2.8 | 0.7 | 5.4 | 0.5 | 4.6 | 0.4 | 3.7 | 0.3 | 3.5 | ns |
| tPHL (2) | 2.8 | 0.7 | 5.4 | 0.5 | 4.6 | 0.4 | 3.7 | 0.3 | 3.5 | |||
| tPLH (2) | B | A | 2.7 | 0.8 | 5.4 | 0.7 | 5.2 | 0.6 | 4.9 | 0.5 | 4.7 | ns |
| tPHL (2) | 2.7 | 0.8 | 5.4 | 0.7 | 5.2 | 0.6 | 4.9 | 0.5 | 4.7 | |||
| tPHZ (2) | DIR | A | 3.9 | 1.3 | 8.5 | 1.3 | 7.8 | 1.1 | 7.7 | 1.4 | 7.6 | ns |
| tPLZ (2) | 3.9 | 1.3 | 8.5 | 1.3 | 7.8 | 1.1 | 7.7 | 1.4 | 7.6 | |||
| tPHZ (2) | DIR | B | 4.7 | 1.1 | 7 | 1.4 | 6.9 | 1.2 | 6.9 | 1.7 | 7.1 | ns |
| tPLZ (2) | 4.7 | 1.1 | 7 | 1.4 | 6.9 | 1.2 | 6.9 | 1.7 | 7.1 | |||
| tPZH (2) (1) | DIR | A | 7.4 | 12.4 | 12.1 | 11.8 | 11.8 | ns | ||||
| tPZL (2) (1) | 7.4 | 12.4 | 12.1 | 11.8 | 11.8 | |||||||
| tPZH (2) (1) | DIR | B | 6.7 | 13.9 | 12.4 | 11.4 | 11.1 | ns | ||||
| tPZL (2) (1) | 6.7 | 13.9 | 12.4 | 11.4 | 11.1 | |||||||