JAJSVH5N December 2003 – February 2025 SN74AVC2T45
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2V | VCCB =
1.5V ± 0.1V | VCCB =
1.8V ± 0.15V | VCCB
= 2.5V ± 0.2V | VCCB
= 3.3V ± 0.3V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tPLH (2) | A | B | 2.5 | 0.3 | 4.7 | 0.2 | 3.8 | 0.2 | 2.8 | 0.2 | 2.4 | ns |
| tPHL (2) | 2.5 | 0.3 | 4.7 | 0.2 | 3.8 | 0.2 | 2.8 | 0.2 | 2.4 | |||
| tPLH (2) | B | A | 2.1 | 0.6 | 3.6 | 0.4 | 3.1 | 0.3 | 2.6 | 0.3 | 2.4 | ns |
| tPHL (2) | 2.1 | 0.6 | 3.6 | 0.4 | 3.1 | 0.3 | 2.6 | 0.3 | 2.4 | |||
| tPHZ (2) | DIR | A | 2.9 | 1.1 | 8 | 1 | 6.5 | 1.3 | 4.7 | 1.2 | 4 | ns |
| tPLZ (2) | 2.9 | 1.1 | 8 | 1 | 6.5 | 1.3 | 4.7 | 1.2 | 4 | |||
| tPHZ (2) | DIR | B | 3.4 | 0.5 | 6.6 | 0.3 | 5.6 | 0.3 | 4.6 | 1.1 | 4.2 | ns |
| tPLZ (2) | 3.4 | 0.5 | 6.6 | 0.3 | 5.6 | 0.3 | 4.6 | 1.1 | 4.2 | |||
| tPZH (2) (1) | DIR | A | 5.5 | 10.2 | 8.7 | 7.2 | 6.6 | ns | ||||
| tPZL (2) (1) | 5.5 | 10.2 | 8.7 | 7.2 | 6.6 | |||||||
| tPZH (2) (1) | DIR | B | 5.4 | 12.7 | 10.3 | 7.5 | 6.4 | ns | ||||
| tPZL (2) (1) | 5.4 | 12.7 | 10.3 | 7.5 | 6.4 | |||||||