JAJSVH5N December 2003 – February 2025 SN74AVC2T45
PRODUCTION DATA
Table 8-2 shows a sequence that illustrates data transmission from SYSTEM-1 to SYSTEM-2 and then from SYSTEM-2 to SYSTEM-1.
| STATE | DIR CTRL | IO-1 | IO-2 | DESCRIPTION |
|---|---|---|---|---|
| 1 | H | Output | Input | SYSTEM-1 data to SYSTEM-2 |
| 2 | H | Hi-Z | Hi-Z | SYSTEM-2 is getting ready to send data to SYSTEM-1. IO-1 and IO-2 are disabled. The bus-line state depends on pullup or pulldown.(1) |
| 3 | L | Hi-Z | Hi-Z | DIR bit is flipped. IO-1 and IO-2 still are disabled. The bus-line state depends on pullup or pulldown.(1) |
| 4 | L | Input | Output | SYSTEM-2 data to SYSTEM-1 |