JAJSVL7 November 2024 TAA3020
PRODUCTION DATA
Figure 6-21 and Figure 6-22 respectively show the magnitude response and the pass-band ripple for a decimation filter with a sampling rate of 14.7 kHz to16 kHz. Table 6-24 lists the specifications for a decimation filter with a 14.7 kHz to 16-kHz sampling rate.
Figure 6-21 Linear Phase Decimation Filter Magnitude Response
Figure 6-22 Linear Phase Decimation Filter Pass-Band Ripple| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.454 × fS | –0.05 | 0.05 | dB | |
| Stop-band attenuation | Frequency range is 0.58 × fS to 4 × fS | 73.3 | dB | ||
| Frequency range is 4 × fS onwards | 95.0 | ||||
| Group delay or latency | Frequency range is 0 to 0.454 × fS | 15.7 | 1/fS |