JAJSVL7 November 2024 TAA3020
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER | ||||||
| AVDD, AREG(1) | Analog supply voltage AVDD to AVSS (AREG is generated using onchip regulator): AVDD 3.3-V operation | 3.0 | 3.3 | 3.6 | V | |
| Analog supply voltage AVDD and AREG to AVSS (AREG internal regulator is shutdown): AVDD 1.8-V operation | 1.7 | 1.8 | 1.9 | |||
| IOVDD | IO supply voltage to VSS (thermal pad): IOVDD 3.3-V operation | 3.0 | 3.3 | 3.6 | V | |
| IO supply voltage to VSS (thermal pad): IOVDD 1.8-V operation | 1.65 | 1.8 | 1.95 | |||
| INPUTS | ||||||
| Analog input pins voltage to AVSS | 0 | AVDD | V | |||
| Digital input except IN2P_GPI1 and MICBIAS_GPI2 pins voltage to VSS (thermal pad) | 0 | IOVDD | V | |||
| Digital input IN2P_GPI1 and MICBIAS_GPI2 pins voltage to VSS (thermal pad) | 0 | AVDD | V | |||
| TEMPERATURE | ||||||
| TA | Operating ambient temperature | –40 | 105 | °C | ||
| OTHERS | ||||||
| GPIOx or GPIx (used as MCLK input) clock frequency | 36.864 | MHz | ||||
| Cb | SCL and SDA bus capacitance for I2C interface supports standard-mode and fast-mode | 400 | pF | |||
| SCL and SDA bus capacitance for I2C interface supports fast-mode plus | 550 | |||||
| CL | Digital output load capacitance | 20 | 50 | pF | ||