JAJSVL7 November 2024 TAA3020
PRODUCTION DATA
Table 8-1 lists the design parameters for this application.
| KEY PARAMETER | SPECIFICATION | |||
|---|---|---|---|---|
| AVDD | 3.3 V | |||
| AVDD supply current consumption | >14 mA (PLL on, two-channel recording, fS = 48 kHz) | |||
| IOVDD | 1.8 V or 3.3 V | |||
| Maximum MICBIAS current | 5 mA (MICBIAS voltage is the same as AVDD) | |||