JAJSVS7 November 2024 BQ21088
PRODUCTION DATA
The input overvoltage protection protects the device and downstream components connected to SYS, and BAT against damage from overvoltage on the input supply. When VIN > VIN_OVP, a VIN overvoltage condition is determined to exist. During the VIN overvoltage condition, the device turns the battery discharge FET on,sends a single 128-μs pulse on INT, and the fault bit (VIN_OVP_FAULT_FLAG) is updated over I2C. The VIN_PGOOD_STAT bit also is affected by VIN overvoltage condition as the VIN powergood condition will fail. For a persisting OVP fault- even after clear on read- the OVP bit will be set right away. Once the VIN overvoltage condition is removed, the VIN_OVP_FAULT_FLAG fault bit is cleared and the device returns to normal operation. Thereafter VIN powergood condition is determined if VIN > VBAT + VSLEEP.