JAJSVS7 November   2024 BQ21088

PRODUCTION DATA  

  1.   1
  2. 1 特長
  3. 2 アプリケーション
  4. 3 概要
  5. 4 概要 (続き)
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Thermal Information
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
      1. 7.1.1 Battery Charging Process
        1. 7.1.1.1 Trickle Charge
        2. 7.1.1.2 Pre-Charge
        3. 7.1.1.3 Fast Charge
        4. 7.1.1.4 Termination
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Input Voltage Based Dynamic Power Management (VINDPM)
      2. 7.3.2  Dynamic Power Path Management Mode (DPPM)
      3. 7.3.3  Battery Supplement Mode
      4. 7.3.4  Sleep Mode
      5. 7.3.5  SYS Power Control (SYS_MODE bit control)
        1. 7.3.5.1 SYS Pulldown Control
      6. 7.3.6  SYS Regulation
      7. 7.3.7  ILIM Control
      8. 7.3.8  Protection Mechanisms
        1. 7.3.8.1 Input Overvoltage Protection
        2. 7.3.8.2 Battery Undervoltage Lockout
        3. 7.3.8.3 Battery Overcurrent Protection
        4. 7.3.8.4 System Overvoltage Protection
        5. 7.3.8.5 System Short Protection
        6. 7.3.8.6 Thermal Protection and Thermal Regulation
        7. 7.3.8.7 Safety Timer and Watchdog Timer
      9. 7.3.9  Pushbutton Wake and Reset Input
        1. 7.3.9.1 Pushbutton Wake or Short Button Press Functions
        2. 7.3.9.2 Pushbutton Reset or Long Button Press Functions
      10. 7.3.10 15-Second Timeout for HW Reset
      11. 7.3.11 Hardware Reset
      12. 7.3.12 Software Reset
      13. 7.3.13 Interrupt Indicator (/INT) Pin
      14. 7.3.14 External NTC Monitoring (TS)
        1. 7.3.14.1 TS Biasing and Function
      15. 7.3.15 I2C Interface
        1. 7.3.15.1 F/S Mode Protocol
    4. 7.4 Device Functional Modes
    5. 7.5 Register Maps
      1. 7.5.1 I2C Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Application
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
      4. 8.2.4 Application Curves
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 サード・パーティ製品に関する免責事項
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 ドキュメントの更新通知を受け取る方法
    4. 11.4 サポート・リソース
    5. 11.5 Trademarks
    6. 11.6 静電気放電に関する注意事項
    7. 11.7 用語集
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Safety Timer and Watchdog Timer

At the beginning of each charge cycle mode (Precharge or Fast Charge), the device starts the respective mode safety timer. If charging has not terminated before the programmed safety time, tMAXCHG expires or the device does not exit the precharge mode before tPRECHG expires, charging is disabled. The precharge safety timer, tPRECHG, is 25% of tMAXCHG. When a safety timer fault occurs, a single 128-us pulse is sent to the /INT pin and the STAT and FAULT bits of the status registers are updated. The charge enable bit or the input power must be toggled in order to clear the safety timer.

If the safety timer has expired, the device will produce an interrupt and update the SAFETY_TMR_FAULT_FLAG bit on the register map. The safety timer duration is programmable using the SAFETY_TIMER_1:0 bits. When the safety timer is active, changing the safety timer duration resets the safety timer. The device also contains a 2XTMR_EN bit that doubles the safety timer duration to prevent premature safety timer expiration when the charge current is reduced by a high load on SYS (DPM operation- causing VDPPM to be enabled), VINDPM, thermal regulation, or a NTC (JEITA) condition. When 2XTMR_EN bit is set, the timer is allowed to run at half speed when any loop is active other than CC or CV. If the charge current is reduced by pre-charge or TS_Cool then 2XTMR_EN has no effect and the safety timer runs at normal speed. Input sources that can't provide sufficient current even at a significantly lowered charge current may not be operating properly so it is safest to not double safety timer duration. In the event where during CC mode the battery voltage drops to push the charger into precharge mode, (due to a large load on battery, thermal events, and so forth) the safety timer will reset counting through precharge and then resetting the fast charge safety timer. If the device entered battery supplement mode while in precharge, CC or CV mode, while the charger is not disabled, the device will suspend the safety timer till the charging can resume back again. This prevents the safety timer from resetting when a supplement condition is caused.

In addition to the safety timer, the device contains a watchdog timer that monitors the host through the I2C interface. The watchdog timer is enabled by default and may be disabled by the host through an I2C transaction. Once the initial transaction is received, the watchdog timer is started. The watchdog timer is reset by any transaction by the host using the I2C interface. If the watchdog timer expires without a reset from the I2C interface, all R/W registers are reset to the default values. Watchdog timer can be set through the WATCHDOG_SEL_1:0 bits either on battery only mode or when adapter is present.