JAJSW05A March 2020 – January 2025 BQ24800
PRODUCTION DATA
The charger switching frequency can be adjusted between 300 kHz, 400 kHz, 600 kHz or 800 kHz to solve EMI issues through SMBus command REG0x12[9:8]. Lower switching frequencies provide greater efficiency and lower EMI. Using a higher switching frequency reduces ripple, allowing smaller inductor and capacitor values.