JAJSW05A March 2020 – January 2025 BQ24800
PRODUCTION DATA
To set the output charge regulation voltage, write a 16-bit ChargeVoltage() command (REG0x15) using the data format listed in Table 6-14. The BQ24800 device provides charge voltage range from 1.024 to 19.200 V, with 16-mV step resolution. Upon POR, charge voltage limit is 0 V. Sending ChargeVoltage() 0 mV disables battery charging.
The SRN pin is used to sense the battery voltage for voltage regulation and should be connected as close to the battery as possible. Place a decoupling capacitor (0.1 µF recommended) as close to IC as possible to decouple high frequency noise.