JAJSW05A March 2020 – January 2025 BQ24800
PRODUCTION DATA
The BQ24800 device includes a watchdog timer to suspend charging, hybrid power boost mode or battery only boost mode if the charger does not receive a write ChargeVoltage() or write ChargeCurrent() command within 175 s (adjustable through REG0x12[14:13] command).
If a watchdog timeout occurs, all register values remain unchanged, but the converter is suspended. A write to ChargeVoltage(), or ChargeCurrent(), or change of REG0x12[14:13] resets watchdog timer and resumes converter for charging, hybrid power boost mode or battery only boost mode. The watchdog timer can be disabled, or set to 5, 88, or 175 s through SMBus command REG0x12[14:13].