JAJU833 November   2021 AWR2944 , IWR2944

 

  1.   概要
  2.   リソース
  3.   特長
  4.   アプリケーション
  5.   5
  6. 1System Description
    1. 1.1 Why use Radar?
    2. 1.2 TI Corner Radar Design
    3. 1.3 Key System Specification
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 AWR2944 Single-Chip Radar Solution
      2. 2.3.2 AWR2944 Evaluation Module
    4. 2.4 System Design Theory
      1. 2.4.1  Antenna Configuration
      2. 2.4.2  Chirp Configuration and System Performance
      3. 2.4.3  Data Path
      4. 2.4.4  Chirp Timing
      5. 2.4.5  eDMA Configuration
      6. 2.4.6  Memory Allocation
      7. 2.4.7  DDMA
      8. 2.4.8  Empty Subband Based DDMA
      9. 2.4.9  RANSAC
      10. 2.4.10 Group Tracker
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software and GUI
    2. 3.2 Test Setup
    3. 3.3 Test Results
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 サポート・リソース
    5. 4.5 Trademarks
  10. 5About the Author

Software and GUI

Associated software is hosted on the TI Resource Explorer Automotive Toolbox.

The demo GUI is configured as shown in Figure 3-1.

The first window of the GUI tool allows the user to configure the demo. In the first tab, (UART port options), UART ports are configured based on the device manager settings. Loading the configuration file is optional in the second tab, if the user needs to change some inbuilt configuration of the default application. The third tab configures the ranges on the GUI, it only configures the GUI and not the radar. The final tab has a list of record and replay options that allow the recording of and then replaying of UART recordings.


GUID-20211110-SS0I-K5FN-LPPJ-CHGRK8KBR1P1-low.png

Figure 3-1 GUI Front Page Screen

The default GUI starts as soon as the OK button is clicked.

See Figure 3-2 for a screenshot of the GUI with the different components labeled.


GUID-20211110-SS0I-259M-9FL7-BS4NNFWM9QPQ-low.png

Figure 3-2 GUI Plot Screen

The MATLAB® GUI consists of five components:

  • X-Y scatter plot: displays the positions of the point clouds, the tracks
  • Y-Z plot: displays the elevation in formation of the detected object
  • Doppler range plot: displays the Doppler-range coordinates of the point cloud and tracks
  • Display options to hide some of the plot if Visualizer lags to plot the point clouds.