SBAA637 June 2024 AFE7900 , AFE7901 , AFE7903 , AFE7906 , AFE7950 , AFE7950-SP , AFE7951 , AFE7953 , AFE7954 , AFE7955 , AFE7958
The most common reason for failure of autoload read check is if reference clock is not reaching the device. Autoload operation work on clock which is derived after dividing reference clock inside AFE. So, it is important to check if the reference clock is reaching the AFE pin with in expected voltage range also check if 1.2V common mode is present at reference clock AFE side pin (common mode is forced internally).
Check for voltage on the AFE power nets (0.925V, 1.2V and 1.8V) are in expected range as per data sheet recommendation.