SBAU435 February 2024
Figure 3-7 shows the onboard reference buffer. The OPA211 amplifier U9 was selected for low voltage offset, low offset drift, and low noise. The amplifier topology is designed to drive capacitive loads. For information on this topology, see the Op Amp Stability Videos in TI Precision Labs. The default connection for the reference buffer input is the REF7040 reference output through resistor R76. To connect the reference buffer output to the ADS127L18 input, populate resistor R75 and remove resistors R62 and R63.