SBAU435 February   2024 ADS127L18

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1  EVM Analog Input Options
    2. 2.2  Power Requirements
    3. 2.3  ADC Connections and Decoupling
    4. 2.4  ADC Input Amplifiers
    5. 2.5  VCOM Buffer
    6. 2.6  Voltage Reference
    7. 2.7  Reference Buffer
    8. 2.8  Clock Tree
    9. 2.9  Serial Interface
    10. 2.10 EEPROM
    11. 2.11 Power Supplies
    12. 2.12 Low Dropout Regulator (LDO)
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 ADS127L18 EVM Software Installation
  10. 4Implementation Results
    1. 4.1 EVM Operation
      1. 4.1.1 Evaluation Setup
      2. 4.1.2 Optional EVM Connections
      3. 4.1.3 EVM Register Settings
      4. 4.1.4 ADC Capture Settings
        1. 4.1.4.1 ADC Configuration
        2. 4.1.4.2 Clocking Configuration
        3. 4.1.4.3 SPI and Data Port Configuration
        4. 4.1.4.4 Filter Configuration
        5. 4.1.4.5 Channel Configuration
      5. 4.1.5 Time Domain Display
      6. 4.1.6 Spectral Analysis Display
      7. 4.1.7 Histogram Analysis Display
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Related Documentation
    1. 7.1 Supplemental Content

Power Requirements

The ADS127L18EVM requires an external power source. A standard lab supply capable of providing a single +6V, 500mA output connected to J7, screw terminals GND and +Vin can be used. Another option is to use an AC Power adapter (SMI18-5.9-V-P5 or equivalent) connected to barrel connector J6. Either of these power supply options support the default unipolar operation of the ADS127L18EVM.

Optionally, an additional -6V, 500mA source can be connect to the -Vin screw terminal of J7 if full bipolar operation of the ADS127L18EVM is required. In bipolar power operation, move jumper JP2 to the -2.5V:AVSS position. Figure 3-2 shows the details of the power connection options.

GUID-20240109-SS0I-X8FV-S0N6-WHX0BNX6FXLP-low.svg Figure 2-2 Power Connections