SBAU435 February   2024 ADS127L18

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1  EVM Analog Input Options
    2. 2.2  Power Requirements
    3. 2.3  ADC Connections and Decoupling
    4. 2.4  ADC Input Amplifiers
    5. 2.5  VCOM Buffer
    6. 2.6  Voltage Reference
    7. 2.7  Reference Buffer
    8. 2.8  Clock Tree
    9. 2.9  Serial Interface
    10. 2.10 EEPROM
    11. 2.11 Power Supplies
    12. 2.12 Low Dropout Regulator (LDO)
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 ADS127L18 EVM Software Installation
  10. 4Implementation Results
    1. 4.1 EVM Operation
      1. 4.1.1 Evaluation Setup
      2. 4.1.2 Optional EVM Connections
      3. 4.1.3 EVM Register Settings
      4. 4.1.4 ADC Capture Settings
        1. 4.1.4.1 ADC Configuration
        2. 4.1.4.2 Clocking Configuration
        3. 4.1.4.3 SPI and Data Port Configuration
        4. 4.1.4.4 Filter Configuration
        5. 4.1.4.5 Channel Configuration
      5. 4.1.5 Time Domain Display
      6. 4.1.6 Spectral Analysis Display
      7. 4.1.7 Histogram Analysis Display
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Related Documentation
    1. 7.1 Supplemental Content

ADC Configuration

Figure 5-5 shows the ADC Configuration tab that allows the user to quickly select the Reference range, enable the Reference buffer, VCM buffer, Auto Standby mode, Average mode, and to adjust the digital IO drive strength. Under the Waveform Settings, the Reference Voltage value can be updated if a different reference voltage is used from the default 2.5V EVM configuration. Please refer to the ADS127L18 data sheet for more details on the function of these settings.

GUID-20240108-SS0I-MBVZ-QJ2D-ZVWGHV471GPX-low.svg Figure 4-5 ADC Configuration