The main ICs used in this design are described below:
- LMG2100R026: 100V 2.6mΩ half-bridge gallium nitride (GaN) power
stage
- LMR38010:
SIMPLE SWITCHER® 80V, 1.0A, 2.2MHz
step-down converter with 40µA IQ
- LMR50410:
SIMPLE SWITCHER® 4V to 36V, 1A synchronous
step-down converter
- LM74700-Q1: 3.2V to 65V, 80uA IQ automotive diode
controller
- AMC0106M05: ±50mV input functionally isolated delta-sigma modulator
for current sensing
- SN74LVC1G17: single 1.65V to 5.5V buffer with Schmitt-Trigger
inputs
- TMP61: 1%,
10kΩ linear thermistor in 0402, 0603/0805 and through hole packages