SBOA431 September   2020 TMP1075 , TMP108 , TMP112 , TMP144 , TMP461 , TMP464 , TMP468

 

  1.   Trademarks
  2. 1Introduction
  3. 2What is a CPU, GPU, and SoC?
  4. 3Temperature vs. Performance
    1. 3.1 Benefits of Faster Processors
    2. 3.2 Overclocking and Underclocking (Clock Throttling)
      1. 3.2.1 Overclocking
      2. 3.2.2 Underclocking (Clock Throttling)
    3. 3.3 Cooling Systems
  5. 4Benchmarking
    1. 4.1 Benchmarking Data
      1. 4.1.1 Smartphones
      2. 4.1.2 Gaming PCs
        1. 4.1.2.1 Gaming PC CPU Performance
        2. 4.1.2.2 Gaming PC GPU Performance
  6. 5How to get Accurate CPU/GPU Temperature
    1. 5.1 Using Local Temperature Sensor
    2. 5.2 Using Remote Temperature Sensor
  7. 6Summary

Gaming PCs

The below data was collected on a gaming PC. Two different benchmarks were used to exercise the CPU and GPU. The benchmark tests were limited at different clock rates and the temperature and benchmark scores were measured.