SBOA431 September   2020 TMP1075 , TMP108 , TMP112 , TMP144 , TMP461 , TMP464 , TMP468

 

  1.   Trademarks
  2. 1Introduction
  3. 2What is a CPU, GPU, and SoC?
  4. 3Temperature vs. Performance
    1. 3.1 Benefits of Faster Processors
    2. 3.2 Overclocking and Underclocking (Clock Throttling)
      1. 3.2.1 Overclocking
      2. 3.2.2 Underclocking (Clock Throttling)
    3. 3.3 Cooling Systems
  5. 4Benchmarking
    1. 4.1 Benchmarking Data
      1. 4.1.1 Smartphones
      2. 4.1.2 Gaming PCs
        1. 4.1.2.1 Gaming PC CPU Performance
        2. 4.1.2.2 Gaming PC GPU Performance
  6. 5How to get Accurate CPU/GPU Temperature
    1. 5.1 Using Local Temperature Sensor
    2. 5.2 Using Remote Temperature Sensor
  7. 6Summary

Benefits of Faster Processors

A better performing processor yields many advantages in both smartphones and PCs. A faster processor can, reduce latency, process information faster, and allow the device to run sophisticated applications. With the integration of augmented reality, artificial intelligence software, and high-resolution graphics into smartphones, a faster processor is crucial for a fast and smooth user experience. Common tasks such as loading webpages, watching videos, and playing games will also be faster and more enjoyable with a faster processor. Similar benefits can be seen with better performance on a PC. PCs though are also typically used for research, evaluation, and development as well. This means that running applications faster can reduce development time and increase productivity.