SBOA564 December 2022 TRF0206-SP
All SEL characterizations were performed with forced hot air to maintain the die temperature at 125°C during the tests. The device was exposed to a Holmium (Ho) heavy-ion beam incident on the die surface at 0° for an effective LET of 82.1 MeV-cm2/mg. A flux of 105 ions/cm2-s and fluence of 107 ions/cm2 per run was used in all runs. The device was powered with voltage of 3.4 V.
Time duration to achieve this fluence was approximately 2 minutes. The SEL results and conditions are provided in Table 7-1. All the runs passed, indicating that the TRF0206-SP is SEL-immune at T = 125°C and LET = 82.1 MeV-cm2/mg.
Run # |
Unit # |
Test Type |
Temp (°C) | Ion Type |
LETEFF (MeV-cm2/mg) |
Fluence (ions/cm2) |
VDD (V) |
Uniformity |
Results |
---|---|---|---|---|---|---|---|---|---|
1 |
1 |
SEL |
125 |
Ho |
82.1 |
1.0 × 107 |
3.4 |
92 % |
Pass |
2 |
1 |
SEL | 125 | Ho | 82.1 | 1.0 × 107 | 3.4 | 92 % | Pass |
35 |
2 |
SEL | 125 | Ho | 82.1 | 1.0 × 107 | 3.4 | 96 % | Pass |
36 |
2 |
SEL | 125 | Ho | 82.1 | 1.0 × 107 | 3.4 | 96 % | Pass |
37 |
2 |
SEL | 125 |
Ho |
82.1 | 1.0 × 107 | 3.4 | 96 % | Pass |
38 |
3 |
SEL | 125 |
Ho |
82.1 | 1.0 × 107 | 3.4 | 95 % | Pass |
39 |
3 |
SEL | 125 |
Ho |
82.1 | 1.0 × 107 | 3.4 | 95 % | Pass |