SBOK049 November 2023 OPA4H014-SEP
PRODUCTION DATA
The OPA4H014-SEP samples was electrically pre-tested using the production automated test equipment program. General test procedures were as per MIL-STD-883, Method 1017.
Serial Numbers | Sample Qty | Neutron Fluence (n/cm2) | Bias |
---|---|---|---|
1, 2, 3 | 3 | 1.0 × 1012 | Unbiased |
4, 5, 6 | 3 | 5.0 × 1012 | Unbiased |
7, 8, 9 | 3 | 1.0 × 1013 | Unbiased |
Parameter | Test Condition | OPA4H014-SEP Data Sheet (SBOSA94) | Test # | |||
---|---|---|---|---|---|---|
MIN | TYP | MAX | Unit | |||
Input offset voltage | ±30 | ±120 | µV | 500.0-503.0, 710.0-713.0, 730.0-733.0 | ||
VS = ±9 V | ±220 | 1100.0-1103.0, 1900.0-1903.0, 2100.0-2103.0, 2310.0-2313.0, 2330.0-2333.0, 2510.0-2513.0, 2530.0-2533.0, 3110.0-3113.0 | ||||
Power-supply rejection ratio | ±0.1 | ±0.5 | µV/V | 3700.0-3703.0 | ||
Input bias current | ±0.5 | ±10 | pA | 1300.0-1303.0, 1500.0-1503.0 | ||
Input offset current | ±0.5 | ±10 | 1700.0-1703.0 | |||
Common-mode rejection ratio | VS = ±9 V, (V–) – 0.1 V < VCM < (V+) – 3.5 V | 126 | 140 | dB | 3900.0-3903.0 | |
Open-loop voltage gain | (V–) + 0.35 V < VOUT < (V+) – 0.35 V, RL = 10 kΩ | 120 | 126 | dB | 2540.0-2543.0 | |
(V–) + 0.35 V < VOUT < (V+) – 0.35 V, RL = 2 kΩ | 114 | 126 | 740.0-743.0, 2340.0-2343.0 | |||
Gain bandwidth | 11 | MHz | 2900.0-2903.0 | |||
Slew rate | 20 | V/µs | 2700.0-2703.0, 2710.0-2713.0 | |||
Voltage output swing from rail | RL = 10 kΩ, AOL ≥ 108 dB | (V–) + 0.2 | (V–) + 0.2 | V | 2500.0-2503.0, 2520.0-2523.0 | |
RL = 2 kΩ, AOL ≥ 108 dB | (V+) – 0.35 | (V+) – 0.35 | 700.0-703.0, 720.0-723.0, 2300.0-2303.0, 2320.0-2323.0 | |||
Short-circuit current | Source | 36 | mA | 3300.0-3303.0 | ||
Sink | –30 | 3500.0-3503.0 | ||||
Quiescent current (per amplifier) | IO = 0 A | 1.8 | 2 | mA | 300.0-300.1, 900.0-900.1, 4100.0-4100.1, 4500.0, 4500.1 |