SBOK049 November 2023 OPA4H014-SEP
PRODUCTION DATA
Input bias current (IB) for the OPA4H014-SEP is specified as ±0.5 pA typical and ±10 pA maximum at TA = 25°C. The input bias current was measured at VS = ±9 V, with test limits of ±6 pA for guardbanding purposes.
All of the devices exposed to neutron irradiation were found to have a measured input bias current outside of the specified data sheet limits, for both the inverting and noninverting input terminals and across all four device amplifier channels.
Input offset current (IOS) was found to remain within the data sheet specifications for the devices tested to 1 × 1012 n/cm2, which suggests that the neutron displacement damage mechanism can affect both the inverting and noninverting inputs in a comparable manner. For samples dosed to 5 × 1012 n/cm2 and 1 × 1013 n/cm2, while offset current exceeded the data sheet limits, the offset current remained within approximately 10% of the mean measured input bias current.