SBOT053 April 2025 OPA607 , OPA814 , OPA836 , THS4531A , THS4551 , THS4561 , THS4567
Need additional assistance? Ask our engineers a question on the TI E2E™ Amplifiers Support Forum.
| Parameter | OPA607 | OPA836 | OPA814 |
|---|---|---|---|
Supply Voltage Range (V) | 2.2 - 5.5 | 2.5 - 5.5 | 6 - 12.6 |
Gain Bandwidth Product (MHz) | 50 | 118 | 250 |
Quiescent Current, IQ (typ) (mA) | 0.9 | 1 | 16 |
Slew Rate (typ) (V/µs) | 24 | 560 | 750 |
Rail-to-Rail | In to V-, Out | In to V-, Out | No |
Input Offset Voltage, VOS (max) (mV) | 0.6 | 0.4 | 0.25 |
Offset Voltage Drift (typ) (µV/oC) | 0.3 | 1.1 | 1 |
Voltage Noise at Flatband (typ) (nV/√Hz) | 3.8 | 4.6 | 5.3 |
Operating Temperature Range (oC) | -40 to 125 | -40 to 125 | -40 to 85 |
Channel Count Variants | --- |
Parameter | THS4531A | THS4561 | THS4551 |
|---|---|---|---|
Supply Voltage Range (V) | 2.5 - 5.5 | 2.85 - 12.6 | 2.7 - 5.4 |
Gain Bandwidth Product (MHz) | 27 | 60 | 135 |
Quiescent Current, IQ (typ) (mA) | 0.25 | 0.78 | 1.35 |
Slew Rate (typ) (V/µs) | 220 | 230 | 220 |
Rail-to-Rail | In to V-, Out | In to V-, Out | In to V-, Out |
Input Offset Voltage, VOS (max) (mV) | 00.4 | 0.25 | 0.175 |
Offset Voltage Drift (typ) (µV/oC) | 3 | 0.5 | 0.45 |
Voltage Noise at Flatband (typ) (nV/√Hz) | 10 | 4 | 3.3 |
Operating Temperature Range (oC) | -40 to 125 | -40 to 125 | -40 to 125 |
| Parameter | THS4567 |
|---|---|
| Supply Voltage Range (V) | 3.3 -6 |
| Gain Bandwidth Product (MHz) | 220 |
| Quiescent Current, IQ (typ) (mA) | 2 |
| Slew Rate (typ) (V/µs) | 500 |
| Rail-to-Rail | Out |
| Input Bias Current, IBIAS (max) (pV) | 750 |
| Input Offset Voltage, VOS (max) (mV) | 10 |
| Offset Voltage Drift (typ) (µV/oC) | 1 |
| Voltage Noise at Flatband (typ) (nV/√Hz) | 4.2 |
| Operating Temperature Range (oC) | -40 to 125 |
| Features | Independent input and output common mode control, shutdown |