SBOU236A February   2020  – March 2021 ALM2403-Q1

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 Related Documentation
    2. 1.2 Electrostatic Discharge Caution
    3. 1.3 Hot Surface Warning
  3. 2EVM Circuit Description
  4. 3Jumper Settings
  5. 4Power-Supply Connections
  6. 5Input and Output Connections
  7. 6Modifications
  8. 7Schematic, PCB Layout, and Bill of Materials
    1. 7.1 Schematic
    2. 7.2 PCB Layout
    3. 7.3 Bill of Materials
  9. 8Revision History

Modifications

By default, the ALM2403Q1EVM is populated with both amplifiers set to the inverting configuration. However, for flexibility, the PCB layout has additional unpopulated passive component footprints, and additional input connections. These additional component footprints in the layout allow the user to change the ALM2403Q1 circuit to other common configurations, such as the buffer and noninverting amplifier configurations. For a full schematic of the ALM2403Q1EVM, see Figure 7-1.