SBOU246 January 2022 TMP61 , TMP61-Q1 , TMP63 , TMP63-Q1 , TMP64 , TMP64-Q1
Following the design steps included in the document while taking various designs including Rbias tolerance/PPM, Temperature Range of interest, Polynomial/LUT, Oversampling, Filtering and Calibration into account , the following table summarizes the accuracy in °C that can be achieved with the TMP6 linear thermistor.
Figure 1-7 TMP6 Thermistor Accuracy in °C.