SCEA118 June 2022 AM623 , AM625 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , TXS0108E
Part Number | AEC-Q100 | Voltage Translation Range | Features |
---|---|---|---|
TXU0304 | 1.1 V–5.5 V | Schmitt-trigger inputs Integrated pulldown resistors VCC Isolation and VCC Disconnect | |
✓ | |||
SN74AXC4T774 | 0.65 V–3.6 V | Direction
controlled Glitch-free power supply sequencing VCC Isolation | |
✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.