SCPA070 june   2023 TCAL6408 , TCAL6416 , TCAL9538 , TCAL9539 , TCAL9539-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Programmable Output Drive Strength
  6. Programmable Pull-Up or Pull-Down Resistors
  7. Latchable Inputs
  8. Maskable Interrupt
  9. Interrupt Status Register
  10. Programmable Open-Drain and Push-Pull Outputs
  11. Benefits of Using TCAL I/O Expanders Versus TCA I/O Expanders
  12. Summary
  13. 10References

Benefits of Using TCAL I/O Expanders Versus TCA I/O Expanders

TCAL I/O expanders are direct upgrades to the TCA I/O expanders. TCAL is pin-to-pin compatible with TCA of the same part number. For example, TCAL6408 is the direct upgrade to the TCA6408. Here are some of the benefits of using a TCAL I/O expander over a TCA I/O expander.

  • Low voltage support (1.08 V – 3.6 V) for next generation processors
  • Reduced BoM and board space providing reduced costs
  • Newer process technology resulting in improved cost competitive designs
  • Supports up to Fast-Mode Plus data rates (1 MHz) allowing increased data throughput (TCA – characterized up to 400 kHz)
  • Reduced current consumption for power critical systems
  • System adaptability for easy prototyping
  • Fixes VCCP/VCCI power supply sequencing issue present in TCA level translating I/O expanders
  • Agile I/O Features:
    • Programmable output drive strength
    • Latchable inputs
    • Mask Interrupt and Interrupt status register
    • Programmable output configuration
    • Selectable input pull-up or pull-down registers

Table 8-1 shows the current available TCAL I/O expanders offered by TI.

Table 8-1 TCAL I/O Expanders Device List
TCAL I/O Expanders Comparison Table
TCAL6408TCAL6416TCAL9538TCAL9539TCAL9539-Q1
#of GPIO’s81681616
Pin Count1624162424
Number of Address pins11222
Has INT and RESET Pins?YesYesYesYesYes
Level Translation Supported?YesYesNoNoNo
Supply Voltage1.08 V to 3.6 V1.08 V to 3.6 V1.08 V to 3.6 V1.08 V to 3.6 V1.08 V to 3.6 V
Data Rate1 MHz1 MHz1 MHz1 MHz1 MHz
Standby Current<1 uA at 1.8 V typ<1 uA at 1.8 V typ<1 uA at 1.8 V typ<1 uA at 1.8 V typ<1 uA at 1.8 V typ
Operating Temperature-40 C to 125 C-40 C to 125 C-40 C to 125 C-40 C to 125 C-40 C to 125 C
ESD Protection

+/-4 kV HBM

+/-1 kV CDM

+/-4 kV HBM

+/-1 kV CDM

+/-4 kV HBM

+/-1 kV CDM

+/-4 kV HBM

+/-1 kV CDM

+/-4 kV HBM

+/-1 kV CDM

Package TypesUQFN, X2QFNTSSOP, WQFNUQFN, X2QFNWQFNWQFN