Home Interface I2C, I3C & SPI ICs I2C & SPI general-purpose I/Os (GPIOs)

TCAL9538

ACTIVE

Product details

Number of I/Os 8 Features 1-MHz maximum frequency, Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin Addresses 4 Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 125
Number of I/Os 8 Features 1-MHz maximum frequency, Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin Addresses 4 Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 125
UQFN (RSV) 16 4.68 mm² (2.6 mm × 1.8 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) X2QFN (DTU) 16 2.56 mm² (1.6 mm × 1.6 mm)
  • Operating power-supply voltage range of 1.08V to 3.6V
  • Low standby current consumption of 1µA typical at 1.8V
  • 1MHz fast mode plus I2C bus
  • Hardware address pin allows four devices on the same I2C, SMBus bus
  • Active-low reset input (RESET)
  • Open-drain active-low interrupt output (INT)
  • Input or output configuration register
  • Polarity inversion register
  • Configurable I/O drive strength register
  • Pull-up and pull-down resistor configuration register
  • Internal power-on reset
  • Noise filter on SCL or SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 4000V Human-body model (A114-A)
    • 1000V Charged-device model (C101)
  • Operating power-supply voltage range of 1.08V to 3.6V
  • Low standby current consumption of 1µA typical at 1.8V
  • 1MHz fast mode plus I2C bus
  • Hardware address pin allows four devices on the same I2C, SMBus bus
  • Active-low reset input (RESET)
  • Open-drain active-low interrupt output (INT)
  • Input or output configuration register
  • Polarity inversion register
  • Configurable I/O drive strength register
  • Pull-up and pull-down resistor configuration register
  • Internal power-on reset
  • Noise filter on SCL or SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 4000V Human-body model (A114-A)
    • 1000V Charged-device model (C101)

The TCAL9538 device provides general purpose parallel input/output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol and is designed for 1.08V to 3.6V VCC operation.

The device supports 100kHz (Standard-mode), 400kHz (Fast-mode), and 1MHz (fast-mode-plus) I2C clock frequencies. I/O expanders such as the TCAL9538 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so on.

The TCAL9538 has Agile I/O ports which include additional features designed to enhance the I/O performance in terms of speed, power consumption and EMI. The additional features are: programmable output drive strength, programmable pull-up and pull-down resistors, latchable inputs, maskable interrupt, interrupt status register, and programmable open-drain or push-pull outputs.

The TCAL9538 device provides general purpose parallel input/output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol and is designed for 1.08V to 3.6V VCC operation.

The device supports 100kHz (Standard-mode), 400kHz (Fast-mode), and 1MHz (fast-mode-plus) I2C clock frequencies. I/O expanders such as the TCAL9538 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so on.

The TCAL9538 has Agile I/O ports which include additional features designed to enhance the I/O performance in terms of speed, power consumption and EMI. The additional features are: programmable output drive strength, programmable pull-up and pull-down resistors, latchable inputs, maskable interrupt, interrupt status register, and programmable open-drain or push-pull outputs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TCAL9538 8 -Bit I2 C-Bus, SMBus I/O Expander With Interrupt Output, Reset, and Agile I/O Configuration Registers datasheet (Rev. B) PDF | HTML May 7, 2025
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML Jul 3, 2024
Application note Features of TCAL Agile I/O Expanders PDF | HTML Jun 6, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IO-EXP-ADAPTER-EVM — IO expander adapter evaluation module

The IO-EXP-ADAPTER-EVM is an evaluation module that can break away into four separate PCBs for testing and debugging. The IO-EXP-ADAPTER-EVM supports many package types from our I2C and SPI IO expander portfolio.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

IO-EXPANDER-EVM — IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module

The IO expander evaluation module (EVM) lets you evaluate TI's portfolio of SMBus and I2C IO expander line devices. The TCA6424A and TCA9539 come installed on the board. The 24-pin TSSOP footprint also supports TCA6408A, TCA6416A, TCA9534, TCA9534A, TCA9535, TCA9538, TCA9554, TCA9554A and TCA9555.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TSG06D00EVM — 6GHz dual-channel RF signal generator evaluation module

The TSG06D00EVM is a dual-channel 6GHz RF signal generator evaluation module from Texas Instruments designed for engineers who need a compact, USB-controlled RF source for lab bench use, system evaluation, and automated test applications. The device provides two semiindependent, coherent RF output (...)

User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
UQFN (RSV) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
X2QFN (DTU) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos