SLAAED5 june 2023 AFE11612-SEP , INA240-SEP , OPA4H199-SEP
GaN PAs can be damaged if the VGS potential increases to too high, resulting in PA saturation. If the VSS supply collapses (meaning it slews to 0 V), this condition can occur as the differential op-amp circuit requires a negative supply. Thus, it is critical to monitor the VSS supply for collapse events. Monitoring can be done using a simple resistor divider biased by an external reference voltage, such as 5 V used for the device analog supply, to scale the negative VSS supply voltage to the ADC input range. If the external 5-V supply were to collapse, this would shut down the AFE11612-SEP and therefore shut down the PA_ON circuit. A zener diode can be added for additional protection in case of the external 5-V supply collapsing.