SLAAED5 june 2023 AFE11612-SEP , OPA4H199-SEP
The AFE11612-SEP is an integrated power-amplifier biasing solution that features precision Digital-to-Analog Converters (DACs) to allow for VGS control of up to twelve LDMOS PAs and supports GaN PAs with additional circuitry. The device also features robust PA monitoring and protection with programmable thresholds for two remote temperature sensors and four out of the sixteen Analog-to-Digital Converter (ADC) inputs.
Additional devices used in the application are an operational amplifier with a 40 V bipolar supply range (OPA4H199-SEP), and a current-sense instrumentation amplifier with a common mode voltage range of -4 V to 80 V (INA240-SEP).