SLAAEF5 March 2024 MSPM0G1505 , MSPM0G1505 , MSPM0G1506 , MSPM0G1506 , MSPM0G1507 , MSPM0G1507 , MSPM0L1303 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1306-Q1
In this section, two different testcases are used to show the capability of MSPM0 Gauge L2:
MSPM0 hardware features are also shown, which is why it can be suitable for BMS solutions, including internal high precision analog peripherals and numerous communication methods (CAN/UART/serial peripheral interface (SPI) /inter-integrated circuit (I2C)).