SLAAEO9 October 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1106 , MSPM0C1106-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105
Table 3-1 summarizes key peripheral power consumption data of MSPM0G350x. For details of each peripheral power test performance, see the following sections.
The following provides an explanation of the two-power value in the table:
| Peripherals | Clock | Power Consumption | ||
|---|---|---|---|---|
| SYSOSC = 32MHz | LPM Power | Static Power in RUN0 | ||
| PD0 | UART | ULPCLK=32MHz | 3.5uA | 80uA |
| I2C | ULPCLK=32MHz | 2.5uA | 230uA | |
| TIMG0 | LFCLK=32kHz | <0.1uA (Running in STOP/STANDBY mode) | ||
| RTC/WWDT | LFCLK=32kHz | |||
| PD1 | TIMA0 | MCLK=32MHz | 30uA (Static Power in RUN0 mode) | |
| SPI | MCLK=32MHz | 4.1uA | 170uA | |
| MCAN | HFCLK=40MHz | 10.6uA | 480uA | |
| Analog | SYSPLL | SYSPLL2x =32MHz | 38uA (LPM Power in STANDBY1 mode) | |
| VREF | MCLK=32MHz | 9.0uA | 80uA | |
| ADC | MCLK=32MHz | 2.5uA | 60uA | |
The following sectors give the power consumption test results of different peripherals. The common hardware and software configuration are shown as below and the following sectors only point the specific configuration of corresponding peripheral: