SLASEJ5B October 2017 – January 2020
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Supply voltage | –0.3 | 6 | V |
| VI | Logic input voltage, CLR, EN, G1, G2, RCK, SER IN, SRCK | –0.3 | 6 | V |
| VO | Logic output voltage, SER OUT | –0.3 | VCC + 0.3 | V |
| VDS | Power DMOS drain-source voltage, DRAIN0–DRAIN15 | –0.3 | 45 | V |
| VERR | Error output voltage, ERR | –0.3 | 6 | V |
| IO | Channel output current | 50 | mA | |
| Operating junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –55 | 165 | °C | |