SLASEJ5B October 2017 – January 2020
PRODUCTION DATA.
The features of the TLC6C5816-Q1 device are described in the following sections. Table 1 describes device behavior under different conditions.
| CONFIGURATION REGISTERS | STATUS REGISTERS | OUTPUTS 0-7 | OUTPUTS 8-15 | DEVICE CURRENT | ||
|---|---|---|---|---|---|---|
| EN = HIGH | CLR = X | Clear | Clear | Hi-Z | Hi-Z | Low I(Q) |
| EN̅ = LOW | CLR = LOW | Clear | Clear | Hi-Z | Hi-Z | Active current |
| CLR = HIGH | Set by interface | Set by fault detection | Controlled by configuration and G1 level | Controlled by configuration and G2 level | Operation current |