SLASEJ5B October 2017 – January 2020
PRODUCTION DATA.
Table 3 lists the memory-mapped registers for the interface.
| OFFSET | ACRONYM | REGISTER NAME | SECTION |
|---|---|---|---|
| 0h | Config | Configuration Register | Go |
| 1h | Fault_Readback | Fault Readback Register | Go |
Complex bit access types are encoded to fit into small table cells. Table 4 shows the codes that are used for access types in this section.
| CODE | DESCRIPTION | |
|---|---|---|
| Read type | R | Read-only |
| Read to clear | RC | Read to clear the fault |
| Write type | W | Write-only |
| Reset or Default Value | -n | Value after reset or the default value |