SLASEJ5B October 2017 – January 2020
PRODUCTION DATA.
Here are the design requirements for the system. The device is powered by 3.3-V voltage. The LED supply is an automotive battery, 12 V typical. Target LED current is 10 mA typical.
| Parameter | Value |
|---|---|
| VCC | 3.3 V |
| VBATTERY | 12 V typical |
| ILED | 10 mA typical |