SLAU278AH May   2009  – March 2021

 

  1. 1Read This First
    1. 1.1 How to Use This Manual
    2. 1.1 Information About Cautions and Warnings
    3. 1.1 Related Documentation From Texas Instruments
    4. 1.1 If You Need Assistance
    5. 1.1 Trademarks
  2. 1Get Started Now!
    1. 1.1  Kit Contents, MSP-TS430xx
    2. 1.2  Kit Contents, MSP-FET430xx
    3. 1.3  Kit Contents, MSP-FET
    4. 1.4  Kit Contents, MSP-FET430UIF
    5. 1.5  Kit Contents, MSP-FET430PIF
    6. 1.6  Kit Contents, eZ430-F2013
    7. 1.7  Kit Contents, eZ430-T2012
    8. 1.8  Kit Contents, eZ430-RF2500
    9. 1.9  Kit Contents, eZ430-RF2500T
    10. 1.10 Kit Contents, eZ430-RF2500-SEH
    11. 1.11 Kit Contents, eZ430-Chronos-xxx
    12. 1.12 Kit Contents, FET430F6137RF900
    13. 1.13 Kit Contents, EM430Fx1x7RF900
    14. 1.14 Hardware Installation, MSP-FET and MSP-FET430UIF
    15. 1.15 Hardware Installation, MSP-TS430xxx, MSP-FET430Uxx, FET430F6137RF900, EM430Fx1x7RF900
    16. 1.16 Hardware Installation, eZ430-XXXX, MSP-EXP430G2, MSP-EXP430FR5739, MSPEXP430F5529
    17. 1.17 Important MSP430 Documents on the Web
  3. 2Design Considerations for In-Circuit Programming
    1. 2.1 Signal Connections for In-System Programming and Debugging
    2. 2.2 External Power
    3. 2.3 Bootloader (BSL)
      1.      A Frequently Asked Questions and Known Issues
        1.       A.1 Hardware FAQs
        2.       A.2 Known Issues
          1.        MSP-FET430UIF
          2.        MSP-FET430PIF
            1.         B Hardware
              1.          B.1 MSP-TS430D8
              2.          B.2 MSP-TS430PW14
              3.          B.3 MSP-TS430L092
              4.          B.4 MSP-TS430L092 Active Cable
              5.          B.5 MSP-TS430PW20
              6.          B.6 MSP-TS430RHL20
              7.          B.7 MSP-TS430PW24
              8.          B.8 MSP-TS430RGE24A
              9.          B.9 MSP-TS430DW28
              10.          B.10 MSP-TS430PW28
              11.          B.11 MSP-TS430PW28A
              12.          B.12 MSP-TS430RHB32A
              13.          B.13 MSP-TS430DA38
              14.          B.14 MSP-TS430QFN23x0
              15.          B.15 MSP-TS430RSB40
              16.          B.16 MSP-TS430RHA40A
              17.          B.17 MSP-TS430DL48
              18.          B.18 MSP-TS430PT48
              19.          B.19 MSP-TS430PT48A
              20.          B.20 MSP-TS430RGZ48B
              21.          B.21 MSP-TS430RGZ48C
              22.          B.22 MSP-TS430PM64
              23.          B.23 MSP-TS430PM64A
              24.          B.24 MSP-TS430PM64D
              25.          B.25 MSP-TS430PM64F
              26.          B.26 MSP-TS430RGC64B
              27.          B.27 MSP-TS430RGC64C
              28.          B.28 MSP-TS430RGC64USB
              29.          B.29 MSP-TS430PN80
              30.          B.30 MSP-TS430PN80A
              31.          B.31 MSP-TS430PN80B
              32.          B.32 MSP-TS430PN80C
              33.          B.33 MSP-TS430PN80USB
              34.          B.34 MSP-TS430PZ100
              35.          B.35 MSP-TS430PZ100A
              36.          B.36 MSP-TS430PZ100B
              37.          B.37 MSP-TS430PZ100C
              38.          B.38 MSP-TS430PZ100D
              39.          B.39 MSP-TS430PZ100E
              40.          B.40 MSP-TS430PZ5x100
              41.          B.41 MSP-TS430PZ100USB
              42.          B.42 MSP-TS430PZ100AUSB
              43.          B.43 MSP-TS430PEU128
              44.          B.44 EM430F5137RF900
              45.          B.45 EM430F6137RF900
              46.          B.46 EM430F6147RF900
                1.           C Hardware Installation Guide
                  1.            D Revision History

MSP-TS430L092 Active Cable

GUID-194FA034-184B-4D6F-9A88-C1D4F301E07A-low.gif Figure 4-7 MSP-TS430L092 Active Cable Target Socket Module, Schematic

Figure 5-8 shows the PCB layout for the Active Cable. The following pinning is possible:

  • JP1 has two jumpers (Jumper 1 and Jumper 2) that can be set as shown in Table 5-4.
    Table 4-4 MSP-TS430L092 JP1 Settings
    Jumper 1Jumper 2Description
    OffOffThe active cable has no power and does not function.
    OffOnThe active cable receives power from target socket. For this option, the target socket must have its own power supply.
    OnOffThe active cable receives power from the JTAG connector.
    OnOnThe JTAG connector powers the active cable and the target socket. For this option, the target socket must not have its own power source, as this would cause a not defined state.
  • JP2 is for reset. For the standard MSP-TS430L092, this jumper must be set. It sets the reset pin to high and can also control it. Without this jumper on the MSP-TS430L092, reset is set to zero.
GUID-DE56DDE0-5824-4CE5-B64B-6ECD8CF62519-low.gif Figure 4-8 MSP-TS430L092 Active Cable Target Socket Module, PCB
Table 4-5 MSP-TS430L092 Active Cable Bill of Materials
Pos.Ref DesNo. Per BoardDescriptionDigi-Key Part No.Comment
1C1, C3, C5, C64100nF, SMD0603
2C2, C421uF, SMD0805
3R1, R10210K, SMD0603
4R214K7, SMD0603
5R5, R6, R7, R94100, SMD0603
6R81680k, SMD0603
7R11, R1521K, SMD0603
8R120SMD0603DNP
9R130SMD0603DNP
10R1410, SMD0603
11IC11SN74AUC1G04DBVRManu: TI
12IC2, IC3, IC43SN74AUC2G125DCTRManu: TI
13J21MICRO_STECKV_10Reichelt: MicroMaTch-Connector: MM FL 10G
14JP112x2 HeaderJP2QPut jumper on Position 1 and 2. Do not mix direction.
15JP212-pin header, male, THSAM1035-02-NDplace jumper on header
16JTAG114-pin connector, male, THHRP14H-ND
17Q11BC817-25LT1SMD, SOT23-BECDigi-Key: BC817-25LT1GOSCT-ND
18U1, U22TLVH431IDBVRSOT23-5Manu: TI