SLAU278AH May 2009 – March 2021
Figure 4-72 MSP-TS430PZ100B Target Socket Module, Schematic
Figure 4-73 MSP-TS430PZ100B Target Socket Module, PCBFor bootloader use, the BSL connector and only one of the resistors R10 or R11 must be populated. If the board is supplied internally, R11 (0 Ω) must be assembled. If the board is supplied externally, R10 (0 Ω) must be assembled, and R11 must be removed.
| Position | Ref Des | No. per Board | Description | Digi-Key Part No. | Comment |
|---|---|---|---|---|---|
| 1 | C1, C2 | 0 | 12pF, SMD0805 | DNP | |
| 2 | C4, C5, C6 , C7, C8, C9 | 6 | 100nF, SMD0805 | 311-1245-2-ND | |
| 3 | C10, C26 | 2 | 470 nF, SMD0805 | 478-1403-2-ND | |
| 4 | C11, C12 | 1 | 10 uF / 6.3 V SMD0805 | C12 DNP | |
| 5 | C13, C14, C16, C18, C19, C29 | 6 | 4.7 uF SMD0805 | ||
| 6 | D1 | 1 | green LED, SMD0805 | P516TR-ND | |
| 7 | J1, J2, J3, J4 | 0 | 25-pin header, TH | SAM1029-25-ND (Header) SAM1213-25-ND (Receptacle) | DNP: Headers and receptacles enclosed with kit. Keep vias free of solder: |
| 8 | J5 | 1 | 3-pin header, male, TH | ||
| 9 | JP3, JP5, JP6, JP7, JP8, JP9, JP10 | 7 | 3-pin header, male, TH | SAM1035-03-ND | place jumpers on pins 2-3 on JP5, JP6, JP7, JP8, JP9, JP10 place jumpers on pins 1-2 on JP3, |
| 10 | JP1, JP2, JP4 | 3 | 2-pin header, male, TH | SAM1035-02-ND | Place jumper on header |
| 11 | JP11, JP12, JP13 | 3 | 4-pin header, male, TH | place jumper on header 1-2 | |
| 12 | 13 | Jumper | 15-38-1024-ND | See Pos. 9 and Pos. 10 and Pos. 11 | |
| 15 | JTAG | 1 | 14-pin connector, male, TH | HRP14H-ND | |
| 16 | BOOTST | 0 | 10-pin connector, male, TH | "DNP Keep vias free of solder" | |
| 17 | Q1 | 0 | Crystal | DNP: Q1 Keep vias free of solder | |
| 21 | R3, R7 | 2 | 330 Ω, SMD0805 | 541-330ATR-ND | |
| 22 | R1, R2, R4, R6, R8, R10, R11 | 2 | 0 Ohm, SMD0805 | 541-000ATR-ND | DNP: R4, R6, R8, R10, R11 |
| 23 | R5 | 1 | 47k Ω, SMD0805 | 541-47000ATR-ND | |
| 24 | U1 | 1 | Socket: IC357-1004-53N | Manuf.: Yamaichi | |
| 25 | PCB | 1 | 90 x 82 mm | 2 layers | |
| 26 | Adhesive plastic feet | 4 | Approximately 6mm width, 2mm height | for example, 3M Bumpons Part No. SJ-5302 | Apply to corners at bottom side |
| 27 | MSP430 | 2 | MSP430F6733IPZ | DNP: enclosed with kit, supplied by TI |