SLAU857A May 2021 – July 2021 MSP430FR2476 , MSP430FR2512 , MSP430FR2522 , MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633 , MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676
The entire development chain is made up of a GUI, an IDE, an SDK, a programmer, an MCU, and a sensor board. Part of the MCU board and sensor board are integrated. Table 3-3 lists the combinations of hardware and software that can be used.
| GUI | IDE | SDK | Programmer | MCU Board | Sensor Board | Supported Sensor Type |
|---|---|---|---|---|---|---|
| CapTIvate Design Center | CCS, IAR | MSPWare | CAPTIVATE-PGMR | CAPTIVATE-FR2676, CAPTIVATE-FR2633 | CAPTIVATE-BSWP | Self-mode button, wheel, slider, proximity |
| CAPTIVATE-PHONE | Mutual-mode button, wheel, slider, proximity | |||||
| BOOSTXL-CAPBUTTONPAD (MSP430FR2522) | 12 mutual-mode buttons and 1 proximity | |||||
| EVM430-CAPMINI (MSP430FR2512) | 4 self-mode buttons | |||||
The software parts of the development chain are:
The hardware partsof the development chain are:
For additional materials related to CapTIvate technology, including instruction documents, teaching videos, development boards, and application manuals, refer to the Capacitive Touch Sensing section of the MSP430™ MCUs Development Guide Book.
TI offers GUI and CCS projects for all EVM boards. The default installation directory is: C:\Users\UserName\CapTIvateDesignCenter_x_xx_xx_xx \CapTIvateDesignCenterWorkspace\TI_Examples
Refer to the steps in Section 6 to complete the evaluation of the EVM, which also includes the specific software installation and the use and debugging of the EVM.