SLAU913 august   2023 AFE539A4

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Description
      1. 2.1.1 Theory of Operation
        1. 2.1.1.1 Signal Definitions
    2. 2.2 Hardware Setup
      1. 2.2.1 Electrostatic Discharge Caution
      2. 2.2.2 Power Configurations and Jumper Settings
      3. 2.2.3 Connecting the Hardware
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Operating Systems
      2. 3.1.2 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 Starting the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 High Level Configuration Page
        2. 3.2.2.2 Low Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6Related Documentation from Texas Instruments

Device Information

The AFE539A4 is a 10-bit, 4-channel DAC device where one of the channels can be configured as a 10-bit ADC input for analog sensing. The device contains an integrated state machine that is configured as a PI controller. The user has access to all PI parameters including set point which are then stored in the NVM. The NVM updates all of the device registers on device power-up which removes the need for any run-time software. In addition, the device has current sensing capability to clamp the output in case of a fault.